IESNA:LM-63-2002
[TEST]P1594587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-LOW-5700K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, LOW lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12642
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 75.8
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
4781.3 4781.3 4791.5 4796.7 4778.1 4778.1 4792.5 4792.5 4778.7 4778.7
4777.4 4776 4772.5 4757 4757 4758.1 4758.1 4740.2 4740.2 4737.4
4729.8 4723.6 4714 4703 4695.4 4695.4 4667.1 4667.1 4660.3 4645.8
4637.9 4626.5 4614.8 4608.9 4602.7 4566.6 4566.6 4555.5 4555.5 4525.9
4513.5 4495.6 4474.6 4465 4444.6 4444.6 4435 4407.4 4390.6 4369.5
4341.3 4341.3 4308.6 4308.6 4265.5 4252.8 4235.6 4211.8 4187 4171.2
4159.1 4119.5 4119.5 4077.1 4062.7 4040.6 4018.2 3992 3969.7 3956.2
3906.3 3906.3 3864.9 3864.9 3821.2 3794.7 3767.5 3744.4 3726.5 3706.2
3677.2 3631.1 3631.1 3585.6 3585.6 3531.2 3511.9 3487.8 3468.8 3433.4
3401.3 3369.3 3297 3253.9 3205.3 3170.9 3121.3 3076.9 3020 2977
2928.4 2828.2 2828.2 2733.1 2733.1 2646 2597.8 2552.6 2507.5 2471.7
2432.1 2389.7 2309.5 2309.5 2227.8 2227.8 2143.4 2100.4 2063.9 2018.4
1976 1926.8 1885.5 1801.4 1801.4 1708.8 1667.8 1622.7 1591 1535.5
1490.4 1440.1 1349.2 1349.2 1253.1 1253.1 1168.7 1124.6 1079.5 1040.2
999.9 969.9 916.5 796 796 702 702 591.1 539 493.9
454.3 417.8 376.5 341.7 277.6 277.6 211.1 176 148.1 122.3
100.9 86.1 74.7 57.2 57.2 46.2 46.2 34.1 28.9 24.4
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4781.3 4781.3 4782.9 4774.6 4781.2 4781.2 4760.8 4769.4 4765.3 4762.6
4760.5 4763.2 4758.4 4758.4 4756 4731.2 4731.2 4728.4 4718.1 4710.9
4714 4699.2 4692.3 4689.2 4686.1 4669.2 4662.7 4662.7 4635.8 4633.4
4615.5 4610.7 4604.8 4593.4 4567.6 4559 4559 4530.1 4525.6 4503.9
4489.4 4479.8 4470.1 4446.4 4436.4 4424 4388.5 4388.5 4363.7 4342
4323.4 4312 4287.2 4277.6 4262.4 4244.2 4215.9 4187 4187 4138.4
4128.4 4100.9 4079.5 4062.3 4041 4011.7 3976.2 3976.2 3921.4 3908.3
3878.7 3856.7 3834.3 3810.2 3775.7 3756.4 3730.3 3674.8 3674.8 3622.5
3597 3573.6 3547.4 3510.5 3490.2 3462.6 3393.1 3393.1 3373.1 3341.4
3276 3247 3206 3177.8 3145.8 3106.5 3060.3 2994.5 2994.5 2916
2885.4 2840.2 2806.5 2725.2 2725.2 2679 2649.1 2610.5 2532.7 2532.7
2451.4 2418.3 2374.2 2334.3 2286.4 2251.9 2205.4 2123.8 2123.8 2047
2007 1964.7 1926.8 1879.6 1839.7 1796.3 1747.3 1701.2 1613.3 1613.3
1523.8 1482.5 1434.2 1390.8 1347.4 1303 1260.3 1219 1176.3 1087.7
1087.7 999.6 956.2 917.2 873.5 838 795.3 760.9 683 683
608.3 563.5 539.7 489.8 470.5 428.8 416.1 373 361.7 310.7
310.7 266.6 227 221.8 187.4 182.2 148.8 146 116.8 88.2
88.2 88.2 66.5 49.9 49.9 36.5 36.5 26.9 26.9 19.6
14.8
4781.3 4781.3 4789.4 4784.9 4784.9 4786 4786 4781.5 4781.5 4753.9
4753.6 4753.6 4757 4757 4747.4 4747.4 4750.2 4750.2 4733.6 4731.2
4728.1 4712.6 4710.5 4698.5 4684.7 4686.1 4672.7 4661.3 4653 4649.6
4626.1 4626.1 4607.2 4588.6 4585.2 4557.6 4557.6 4547.3 4540.4 4518.3
4508.4 4485.6 4485.6 4459.1 4443.9 4426.7 4410.5 4403.3 4379.5 4364.4
4352.7 4336.5 4301 4283.8 4260 4243.5 4233.1 4207 4189.4 4177.3
4161.2 4117.1 4117.1 4075.7 4053.4 4040.6 4012.4 3984.8 3966.9 3951.1
3904.6 3904.6 3858.7 3858.7 3817.4 3790.9 3766.1 3745.1 3727.2 3697.5
3678.3 3654.1 3624.2 3571.5 3533.9 3506 3473.3 3454.4 3406.5 3384.5
3340.7 3312.5 3239.8 3239.8 3163.3 3119.2 3096.2 3049.7 3008.7 2972.5
2932.6 2887.8 2849.2 2759.6 2759.6 2670.4 2624.3 2573 2532.7 2481.7
2439.3 2390.8 2353.9 2302.6 2220.3 2172 2126.9 2088 2049.4 2009.5
1969.5 1918.5 1875.8 1782.5 1782.5 1685.7 1638.8 1598.5 1554.8 1517.9
1488 1455.3 1412.2 1379.1 1281.3 1281.3 1174.9 1116.3 1072.2 1017.8
968.2 921 869.7 783.9 783.9 712.6 678.9 634.8 604.5 559
529.1 482.2 456.4 396.1 326.9 326.9 271.4 265.9 227 221.1
184.6 179.8 144.3 140.9 105.7 72 72 49.9 47.5 35.8
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4781.3 4781.3 4786.3 4791.1 4791.1 4788.7 4788.7 4782.5 4786.7 4789.8
4782.2 4770.5 4768.4 4773.2 4761.5 4761.5 4749.1 4749.1 4749.8 4739.8
4728.4 4726.4 4726 4719.2 4705.4 4690.9 4690.9 4678.5 4678.5 4649.6
4645.4 4641 4628.2 4610 4593.8 4593.8 4572.1 4572.1 4540.4 4536.6
4529.4 4513.5 4494.2 4478.7 4472.2 4443.6 4443.6 4411.6 4411.6 4388.8
4369.5 4346.8 4331 4321.7 4309.3 4289.6 4256.6 4256.6 4234.9 4234.9
4198.7 4186.3 4179.1 4167.4 4151.5 4131.2 4131.2 4118.4 4118.4 4095
4093.3 4087.8 4078.8 4058.5 4042.7 4042.3 4026.5 4026.5 3997.2 3997.2
3957.2 3918.7 3858.7 3804.3 3746.8 3701 3649.3 3546.7 3546.7 3458.9
3388.9 3343.5 3279.7 3238.4 3175.7 3127.5 3023.8 3023.8 2932.6 2932.6
2817.9 2758.6 2704.9 2647 2590.2 2530.9 2481.7 2375.9 2375.9 2268.5
2268.5 2182.7 2148.6 2132.1 2124.8 2083.2 2051.5 1974.3 1864.8 1864.8
1737.4 1668.8 1608.2 1546.9 1494.9 1439.1 1376.4 1253.8 1253.8 1142.5
1142.5 1024.4 968.2 921 868.3 813.2 754.7 704.4 599.3 599.3
494.3 494.3 387.1 351 296.2 296.2 266.3 206 206 184.6
161.5 141.2 115.7 115.7 95.4 95.4 75.4 75.4 55.8 48.9
44.4 41.7 39.6 33.8 33.8 26.2 26.2 22 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4781.3 4781.3 4787 4797 4797 4792.9 4788.7 4779.4 4778.7 4788
4775.6 4767.4 4769.8 4773.6 4763.2 4753.3 4753.3 4742.2 4742.9 4728.4
4719.5 4721.2 4722.9 4711.2 4701.6 4695 4679.2 4679.5 4666.5 4649.6
4646.1 4643.7 4629.3 4615.1 4605.1 4596.5 4585.9 4557.3 4538.3 4530.1
4526.6 4512.5 4498.4 4485.6 4476.3 4467 4440.8 4440.8 4415.7 4408.8
4395 4375.7 4380.9 4368.5 4357.5 4345.4 4340.3 4323 4314.8 4304.8
4289.3 4300.7 4300.7 4290 4283.1 4271.4 4263.5 4226.3 4166.7 4152.2
4115.3 4114.7 4080.9 4087.8 4048.5 4048.5 3987.2 3923.8 3881.8 3837.4
3786.1 3718.2 3674.5 3674.5 3588.7 3588.7 3482.3 3431.3 3354.5 3241.2
3241.2 3132.3 3132.3 3074.1 3074.1 3003.9 3003.9 2898.8 2838.5 2781
2652.9 2652.9 2541.6 2541.6 2457.2 2457.2 2393.2 2393.2 2309.8 2187.9
2187.9 2067.3 2067.3 1947.1 1947.1 1836.5 1836.5 1723.9 1668.5 1605.8
1484.9 1484.9 1359.2 1359.2 1247.2 1247.2 1138.4 1138.4 1033 979.6
936.5 835.6 835.6 714.4 714.4 593.8 593.8 505.6 505.6 422.6
344.8 344.8 283.8 283.8 242.5 242.5 211.1 211.1 168.4 158.4
123.7 90.9 90.9 78.5 77.2 67.8 67.8 56.5 56.5 44.1
41.3 34.1 30.3 30.3 25.8 25.8 21 21 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4781.3 4781.3 4790.1 4784.3 4784.3 4777.7 4777.7 4787.3 4787.3 4776
4778.7 4777.4 4766.7 4766.7 4760.1 4760.1 4753.3 4753.3 4731.9 4731.9
4733.3 4722.3 4713.6 4703.3 4703.3 4689.5 4689.5 4660.6 4660.6 4656.1
4635.5 4624.4 4624.8 4616.2 4590 4590 4566.9 4566.9 4544.5 4544.5
4516.3 4513.5 4498.7 4468.4 4468.4 4437.7 4437.7 4410.2 4410.2 4358.5
4345.1 4345.1 4318.2 4318.2 4285.9 4277.9 4263.5 4247.3 4232.5 4214.9
4204.6 4171.5 4171.5 4151.5 4147 4131.9 4118.1 4115 4108.5 4106.4
4097.1 4078.2 4055.1 4055.1 4031.6 4032.3 4029.2 4026.8 4021.3 4001.3
3973.1 3882.5 3882.5 3783.3 3735.1 3686.2 3634.9 3572.9 3506.7 3459.5
3389.3 3354.1 3248.4 3248.4 3140.2 3081.7 3036.6 2975.6 2933.9 2872.6
2834.4 2780 2730 2617.4 2617.4 2505.4 2447.6 2395.6 2342.2 2295.3
2251.9 2198.2 2146.5 2146.5 2103.1 2070.1 2041.1 1975.7 1915.1 1846.2
1768 1709.5 1644.3 1529.3 1529.3 1415.6 1364.3 1308.5 1252.4 1185.2
1130.8 1068.5 1013 950.7 830.1 830.1 725 674.4 620.7 575.9
526.7 498.1 449.5 379.6 379.6 300 281.1 224.9 209.4 179.5
170.1 149.8 122.3 122.3 98.8 98.8 80.3 77.2 68.5 65.8
53.4 50.6 41.3 38.9 34.1 29.6 29.6 23.4 20.3 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4781.3 4781.3 4791.5 4796.7 4778.1 4778.1 4792.5 4792.5 4778.7 4778.7
4777.4 4776 4772.5 4757 4757 4758.1 4758.1 4740.2 4740.2 4737.4
4729.8 4723.6 4714 4703 4695.4 4695.4 4667.1 4667.1 4660.3 4645.8
4637.9 4626.5 4614.8 4608.9 4602.7 4566.6 4566.6 4555.5 4555.5 4525.9
4513.5 4495.6 4474.6 4465 4444.6 4444.6 4435 4407.4 4390.6 4369.5
4341.3 4341.3 4308.6 4308.6 4265.5 4252.8 4235.6 4211.8 4187 4171.2
4159.1 4119.5 4119.5 4077.1 4062.7 4040.6 4018.2 3992 3969.7 3956.2
3906.3 3906.3 3864.9 3864.9 3821.2 3794.7 3767.5 3744.4 3726.5 3706.2
3677.2 3631.1 3631.1 3585.6 3585.6 3531.2 3511.9 3487.8 3468.8 3433.4
3401.3 3369.3 3297 3253.9 3205.3 3170.9 3121.3 3076.9 3020 2977
2928.4 2828.2 2828.2 2733.1 2733.1 2646 2597.8 2552.6 2507.5 2471.7
2432.1 2389.7 2309.5 2309.5 2227.8 2227.8 2143.4 2100.4 2063.9 2018.4
1976 1926.8 1885.5 1801.4 1801.4 1708.8 1667.8 1622.7 1591 1535.5
1490.4 1440.1 1349.2 1349.2 1253.1 1253.1 1168.7 1124.6 1079.5 1040.2
999.9 969.9 916.5 796 796 702 702 591.1 539 493.9
454.3 417.8 376.5 341.7 277.6 277.6 211.1 176 148.1 122.3
100.9 86.1 74.7 57.2 57.2 46.2 46.2 34.1 28.9 24.4
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
4781.3 4781.3 4782.9 4774.6 4781.2 4781.2 4760.8 4769.4 4765.3 4762.6
4760.5 4763.2 4758.4 4758.4 4756 4731.2 4731.2 4728.4 4718.1 4710.9
4714 4699.2 4692.3 4689.2 4686.1 4669.2 4662.7 4662.7 4635.8 4633.4
4615.5 4610.7 4604.8 4593.4 4567.6 4559 4559 4530.1 4525.6 4503.9
4489.4 4479.8 4470.1 4446.4 4436.4 4424 4388.5 4388.5 4363.7 4342
4323.4 4312 4287.2 4277.6 4262.4 4244.2 4215.9 4187 4187 4138.4
4128.4 4100.9 4079.5 4062.3 4041 4011.7 3976.2 3976.2 3921.4 3908.3
3878.7 3856.7 3834.3 3810.2 3775.7 3756.4 3730.3 3674.8 3674.8 3622.5
3597 3573.6 3547.4 3510.5 3490.2 3462.6 3393.1 3393.1 3373.1 3341.4
3276 3247 3206 3177.8 3145.8 3106.5 3060.3 2994.5 2994.5 2916
2885.4 2840.2 2806.5 2725.2 2725.2 2679 2649.1 2610.5 2532.7 2532.7
2451.4 2418.3 2374.2 2334.3 2286.4 2251.9 2205.4 2123.8 2123.8 2047
2007 1964.7 1926.8 1879.6 1839.7 1796.3 1747.3 1701.2 1613.3 1613.3
1523.8 1482.5 1434.2 1390.8 1347.4 1303 1260.3 1219 1176.3 1087.7
1087.7 999.6 956.2 917.2 873.5 838 795.3 760.9 683 683
608.3 563.5 539.7 489.8 470.5 428.8 416.1 373 361.7 310.7
310.7 266.6 227 221.8 187.4 182.2 148.8 146 116.8 88.2
88.2 88.2 66.5 49.9 49.9 36.5 36.5 26.9 26.9 19.6
14.8
4781.3 4781.3 4789.4 4784.9 4784.9 4786 4786 4781.5 4781.5 4753.9
4753.6 4753.6 4757 4757 4747.4 4747.4 4750.2 4750.2 4733.6 4731.2
4728.1 4712.6 4710.5 4698.5 4684.7 4686.1 4672.7 4661.3 4653 4649.6
4626.1 4626.1 4607.2 4588.6 4585.2 4557.6 4557.6 4547.3 4540.4 4518.3
4508.4 4485.6 4485.6 4459.1 4443.9 4426.7 4410.5 4403.3 4379.5 4364.4
4352.7 4336.5 4301 4283.8 4260 4243.5 4233.1 4207 4189.4 4177.3
4161.2 4117.1 4117.1 4075.7 4053.4 4040.6 4012.4 3984.8 3966.9 3951.1
3904.6 3904.6 3858.7 3858.7 3817.4 3790.9 3766.1 3745.1 3727.2 3697.5
3678.3 3654.1 3624.2 3571.5 3533.9 3506 3473.3 3454.4 3406.5 3384.5
3340.7 3312.5 3239.8 3239.8 3163.3 3119.2 3096.2 3049.7 3008.7 2972.5
2932.6 2887.8 2849.2 2759.6 2759.6 2670.4 2624.3 2573 2532.7 2481.7
2439.3 2390.8 2353.9 2302.6 2220.3 2172 2126.9 2088 2049.4 2009.5
1969.5 1918.5 1875.8 1782.5 1782.5 1685.7 1638.8 1598.5 1554.8 1517.9
1488 1455.3 1412.2 1379.1 1281.3 1281.3 1174.9 1116.3 1072.2 1017.8
968.2 921 869.7 783.9 783.9 712.6 678.9 634.8 604.5 559
529.1 482.2 456.4 396.1 326.9 326.9 271.4 265.9 227 221.1
184.6 179.8 144.3 140.9 105.7 72 72 49.9 47.5 35.8
35.5 26.9 26.2 21.4 15.5 15.5 11 11 9 9
3.1
4781.3 4781.3 4786.3 4791.1 4791.1 4788.7 4788.7 4782.5 4786.7 4789.8
4782.2 4770.5 4768.4 4773.2 4761.5 4761.5 4749.1 4749.1 4749.8 4739.8
4728.4 4726.4 4726 4719.2 4705.4 4690.9 4690.9 4678.5 4678.5 4649.6
4645.4 4641 4628.2 4610 4593.8 4593.8 4572.1 4572.1 4540.4 4536.6
4529.4 4513.5 4494.2 4478.7 4472.2 4443.6 4443.6 4411.6 4411.6 4388.8
4369.5 4346.8 4331 4321.7 4309.3 4289.6 4256.6 4256.6 4234.9 4234.9
4198.7 4186.3 4179.1 4167.4 4151.5 4131.2 4131.2 4118.4 4118.4 4095
4093.3 4087.8 4078.8 4058.5 4042.7 4042.3 4026.5 4026.5 3997.2 3997.2
3957.2 3918.7 3858.7 3804.3 3746.8 3701 3649.3 3546.7 3546.7 3458.9
3388.9 3343.5 3279.7 3238.4 3175.7 3127.5 3023.8 3023.8 2932.6 2932.6
2817.9 2758.6 2704.9 2647 2590.2 2530.9 2481.7 2375.9 2375.9 2268.5
2268.5 2182.7 2148.6 2132.1 2124.8 2083.2 2051.5 1974.3 1864.8 1864.8
1737.4 1668.8 1608.2 1546.9 1494.9 1439.1 1376.4 1253.8 1253.8 1142.5
1142.5 1024.4 968.2 921 868.3 813.2 754.7 704.4 599.3 599.3
494.3 494.3 387.1 351 296.2 296.2 266.3 206 206 184.6
161.5 141.2 115.7 115.7 95.4 95.4 75.4 75.4 55.8 48.9
44.4 41.7 39.6 33.8 33.8 26.2 26.2 22 20 18.3
14.8 11.4 8.3 6.2 5.5 5.5 3.8 3.8 2.8 1.4
1.4
4781.3 4781.3 4787 4797 4797 4792.9 4788.7 4779.4 4778.7 4788
4775.6 4767.4 4769.8 4773.6 4763.2 4753.3 4753.3 4742.2 4742.9 4728.4
4719.5 4721.2 4722.9 4711.2 4701.6 4695 4679.2 4679.5 4666.5 4649.6
4646.1 4643.7 4629.3 4615.1 4605.1 4596.5 4585.9 4557.3 4538.3 4530.1
4526.6 4512.5 4498.4 4485.6 4476.3 4467 4440.8 4440.8 4415.7 4408.8
4395 4375.7 4380.9 4368.5 4357.5 4345.4 4340.3 4323 4314.8 4304.8
4289.3 4300.7 4300.7 4290 4283.1 4271.4 4263.5 4226.3 4166.7 4152.2
4115.3 4114.7 4080.9 4087.8 4048.5 4048.5 3987.2 3923.8 3881.8 3837.4
3786.1 3718.2 3674.5 3674.5 3588.7 3588.7 3482.3 3431.3 3354.5 3241.2
3241.2 3132.3 3132.3 3074.1 3074.1 3003.9 3003.9 2898.8 2838.5 2781
2652.9 2652.9 2541.6 2541.6 2457.2 2457.2 2393.2 2393.2 2309.8 2187.9
2187.9 2067.3 2067.3 1947.1 1947.1 1836.5 1836.5 1723.9 1668.5 1605.8
1484.9 1484.9 1359.2 1359.2 1247.2 1247.2 1138.4 1138.4 1033 979.6
936.5 835.6 835.6 714.4 714.4 593.8 593.8 505.6 505.6 422.6
344.8 344.8 283.8 283.8 242.5 242.5 211.1 211.1 168.4 158.4
123.7 90.9 90.9 78.5 77.2 67.8 67.8 56.5 56.5 44.1
41.3 34.1 30.3 30.3 25.8 25.8 21 21 17.6 17.6
14.8 12.1 12.1 9.3 9.3 5.2 5.2 3.4 3.4 3.1
2.4
4781.3 4781.3 4790.1 4784.3 4784.3 4777.7 4777.7 4787.3 4787.3 4776
4778.7 4777.4 4766.7 4766.7 4760.1 4760.1 4753.3 4753.3 4731.9 4731.9
4733.3 4722.3 4713.6 4703.3 4703.3 4689.5 4689.5 4660.6 4660.6 4656.1
4635.5 4624.4 4624.8 4616.2 4590 4590 4566.9 4566.9 4544.5 4544.5
4516.3 4513.5 4498.7 4468.4 4468.4 4437.7 4437.7 4410.2 4410.2 4358.5
4345.1 4345.1 4318.2 4318.2 4285.9 4277.9 4263.5 4247.3 4232.5 4214.9
4204.6 4171.5 4171.5 4151.5 4147 4131.9 4118.1 4115 4108.5 4106.4
4097.1 4078.2 4055.1 4055.1 4031.6 4032.3 4029.2 4026.8 4021.3 4001.3
3973.1 3882.5 3882.5 3783.3 3735.1 3686.2 3634.9 3572.9 3506.7 3459.5
3389.3 3354.1 3248.4 3248.4 3140.2 3081.7 3036.6 2975.6 2933.9 2872.6
2834.4 2780 2730 2617.4 2617.4 2505.4 2447.6 2395.6 2342.2 2295.3
2251.9 2198.2 2146.5 2146.5 2103.1 2070.1 2041.1 1975.7 1915.1 1846.2
1768 1709.5 1644.3 1529.3 1529.3 1415.6 1364.3 1308.5 1252.4 1185.2
1130.8 1068.5 1013 950.7 830.1 830.1 725 674.4 620.7 575.9
526.7 498.1 449.5 379.6 379.6 300 281.1 224.9 209.4 179.5
170.1 149.8 122.3 122.3 98.8 98.8 80.3 77.2 68.5 65.8
53.4 50.6 41.3 38.9 34.1 29.6 29.6 23.4 20.3 16.9
16.2 13.1 12.4 10.7 6.2 6.2 3.1 3.1 2.8 2.8
0.7
4781.3 4781.3 4791.5 4796.7 4778.1 4778.1 4792.5 4792.5 4778.7 4778.7
4777.4 4776 4772.5 4757 4757 4758.1 4758.1 4740.2 4740.2 4737.4
4729.8 4723.6 4714 4703 4695.4 4695.4 4667.1 4667.1 4660.3 4645.8
4637.9 4626.5 4614.8 4608.9 4602.7 4566.6 4566.6 4555.5 4555.5 4525.9
4513.5 4495.6 4474.6 4465 4444.6 4444.6 4435 4407.4 4390.6 4369.5
4341.3 4341.3 4308.6 4308.6 4265.5 4252.8 4235.6 4211.8 4187 4171.2
4159.1 4119.5 4119.5 4077.1 4062.7 4040.6 4018.2 3992 3969.7 3956.2
3906.3 3906.3 3864.9 3864.9 3821.2 3794.7 3767.5 3744.4 3726.5 3706.2
3677.2 3631.1 3631.1 3585.6 3585.6 3531.2 3511.9 3487.8 3468.8 3433.4
3401.3 3369.3 3297 3253.9 3205.3 3170.9 3121.3 3076.9 3020 2977
2928.4 2828.2 2828.2 2733.1 2733.1 2646 2597.8 2552.6 2507.5 2471.7
2432.1 2389.7 2309.5 2309.5 2227.8 2227.8 2143.4 2100.4 2063.9 2018.4
1976 1926.8 1885.5 1801.4 1801.4 1708.8 1667.8 1622.7 1591 1535.5
1490.4 1440.1 1349.2 1349.2 1253.1 1253.1 1168.7 1124.6 1079.5 1040.2
999.9 969.9 916.5 796 796 702 702 591.1 539 493.9
454.3 417.8 376.5 341.7 277.6 277.6 211.1 176 148.1 122.3
100.9 86.1 74.7 57.2 57.2 46.2 46.2 34.1 28.9 24.4
21 18.6 15.5 12.4 6.9 6.9 3.1 3.1 2.4 1.4
1
